Mini Com modular furniture faceplate for knockouts found on Herman Miller furniture such as Action Office Series 2 and 3 and Ethospace Baseline. Accepts four Mini-Com® Modules. Off White
Note | Custom Opening. |
Product Type | Furniture Faceplate |
Number of Ports | 4 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Off White |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 3.64 |
Overall Width (mm) | 92.45 |
Overall Depth (In.) | 0.88 |
Overall Depth (mm) | 22.35 |
Overall Height (In.) | 2.08 |
Overall Height (mm) | 52.83 |
Standards Met | RoHS Compliant |
UPC | 07498375666 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Part Drawing - DWG - CFFPHM4 | English | |
Part Drawings | Part Drawing - DXF - CFFPHM4 | English | |
Part Drawings | Mini-Com 4 Position Modular Furniture Faceplate For Herman Miller Beltline Series COCFFPHM4XX--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN141E | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |