Mini Com sloped modular furniture faceplate for industry standard opening, accepts four Mini-Com® Modules. Includes label and label cover. Black.
Note | Standard Opening. |
Product Type | Furniture Faceplate |
Number of Ports | 4 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 2.91 |
Overall Width (mm) | 73.91 |
Overall Depth (In.) | 1.2 |
Overall Depth (mm) | 30.48 |
Overall Height (In.) | 1.78 |
Overall Height (mm) | 45.21 |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498391151 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Part Drawing - DWG - CFFPLA4 | English | |
Part Drawings | Part Drawing - DXF - CFFPLA4 | English | |
Part Drawings | Mini-Com 4 Position Angled Modular Furniture Faceplate With Label COCFFPLA4XX--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN289C | English |