Mini Com 1.57 round furniture faceplate with screw. Accepts one Mini Com module. Black
Product Type | Furniture Faceplate |
Number of Ports | 1 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 1.57 |
Overall Width (mm) | 39.87 |
Overall Depth (In.) | 0.09 |
Overall Depth (mm) | 2.28 |
Overall Height (In.) | 1.57 |
Overall Height (mm) | 39.87 |
Standards Met | RoHS Compliant |
UPC | 07498379713 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0114 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0570 |
Part Drawings | Part Drawing - DWG - CFFPR1 | English | |
Part Drawings | Part Drawing - DXF - CFFPR1 | English | |
Part Drawings | Mini-Com 1 Position Brazil Furniture Faceplate | English |