The Mini-Com® rectangular adapter accepts two Mini-Com® modules. The adapter mounts behind standard GFCI faceplates and is black.
Product Type | Adapter |
Number of Ports | 2 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 1.42 |
Overall Width (mm) | 36.06 |
Overall Depth (In.) | 0.678 |
Overall Depth (mm) | 17.22 |
Overall Height (In.) | 4.06 |
Overall Height (mm) | 103.12 |
Standards Met | RoHS Compliant |
UPC | 07498371282 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0070 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0703 |
Part Drawings | Part Drawing - DWG - CFG2 | English | |
Part Drawings | Part Drawing - DXF - CFG2 | English | |
Part Drawings | "GFCI" Module Frame Two Position COCFG2XX--ENG | English | |
Installation Documents | Mini-Com Module Frames Installation Instructions PN100J | English |