CFP10S-2GY

Faceplate

Mini Com stainless steel double gang faceplate accepts ten Mini-ComĀ® Modules.

Specifications

Module Type

Mini-Com

No. of Ports

10

Color

Stainless Steel

Label Type

Adhesive Label

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303285

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0160

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1604

Resources

Catalog Cut Sheets

CFP2SY Product Page

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 10 Position Double Gang Stainless Steel Faceplate OTCFP10S-2GY--ENG

US English

Part Drawings

Mini-Com 10 Position Double Gang Stainless Steel Faceplate OTCFP10S-2GY--ENG

US English

Installation Documents

Mini-Com Faceplates: PN40J

US English

Part Drawings

Mini-Com 10 Position Double Gang Stainless Steel Faceplate OTCFP10S-2GY--ENG

US English

Related Products