CFP4S-2GY

Faceplate

Mini Com stainless steel double gang faceplate accepts four Mini-ComĀ® Modules.

Specifications

Style

Flat

Material

Stainless Steel

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Number of Ports

4

Color

Metallic

Mount Orientation

Vertical

Gang Opening Type

Double Gang

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303288

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1848

Resources

Part Drawings

Mini-Com 4 Position Double Gang Stainless Steel Faceplate OTCFP4S-2GY--ENG

US English

Part Drawings

Mini-Com 4 Position Double Gang Stainless Steel Faceplate OTCFP4S-2GY--ENG

US English

Installation Documents

Mini-Com Faceplates: PN40J

US English

Specification Sheets

Mini-Com Stainless Steel Faceplates: OTSP45--WW-ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Catalog Cut Sheets

CFP2SY Product Page

US English

Part Drawings

Mini-Com 4 PositionDouble Gang Stainless Steel Faceplate - 02479-137

US English

Related Products