The Mini-Com® Faceplate Adapter is 50mm x 50mm with one 1/2-size sloped insert. This adapter accepts two Mini-Com® Modules. Mounting screws and a metal mounting plate are both included with this product and product color is available in artic white.
Product Type | Adapter |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 1.97 |
Overall Width (mm) | 50.03 |
Overall Depth (In.) | 1.08 |
Overall Depth (mm) | 27.43 |
Overall Height (In.) | 1.97 |
Overall Height (mm) | 50.03 |
Standards Met | RoHS Compliant |
UPC | 07498303298 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - CFPAGS2_Y | English | |
Part Drawings | Part Drawing - DXF - CFPAGS2_Y | English | |
Part Drawings | Mini-Com 2 Position Sloped German Adapter Kit OTCFPAGS2XXY--ENG | English |