CFPAGS2IWY

Adapter

Mini Com 50mm x 50mm adapter with one 1/2-size sloped insert, accepts two Mini-Com modules. Supplied with mounting screws and metal mounting plate. Off White.

Specifications

Module Type

Mini-Com

No. of Ports

2

Color

Off White

Label Type

Label Pocket

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303299

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Mini-Com 2 Position Sloped German Adapter Kit OTCFPAGS2XXY--ENG

US English

Part Drawings

Mini Com 2 Position Sloped German Adapter Kit 02479-149

US English

Part Drawings

Mini Com 2 Position Sloped German Adapter Kit 02479-149

US English

Related Products