Mini Com 50mm x 50mm adapter with one 1/2-size sloped shuttered insert, accepts two Mini-Com modules. Supplied with mounting screws and metal mounting plate. Polar White.
Product Type | Adapter |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Polar White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped Shuttered |
Overall Width (In.) | 1.97 |
Overall Width (mm) | 50.03 |
Overall Depth (In.) | 1.13 |
Overall Depth (mm) | 28.7 |
Overall Height (In.) | 1.97 |
Overall Height (mm) | 50.03 |
Standards Met | RoHS Compliant |
UPC | 07498303303 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - CFPAGS2SXXY | English | |
Part Drawings | Part Drawing - DXF - CFPAGS2SXXY | English | |
Part Drawings | Mini-Com 2 Position German Adapter Kit COCFPAGS2SXX--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |