Mini Com 37.5mm x 63mm faceplate, accepts three Mini-Com modules. Arctic White
Product Type | Faceplate |
Number of Ports | 3 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 2.46 |
Overall Width (mm) | 62.48 |
Overall Depth (In.) | 0.65 |
Overall Depth (mm) | 16.51 |
Overall Height (In.) | 1.47 |
Overall Height (mm) | 37.33 |
Standards Met | RoHS Compliant |
UPC | 07498397498 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - DWG - CFPCH3 | English | |
Part Drawings | Part Drawing - DXF - CFPCH3 | English | |
Part Drawings | Mini-Com 3 Position Switzerland Faceplate COCFPCH3XX--ENG | English |