CFPDPS2SEW

Faceplate

Mini Com Denmark style faceplate with one 1/2-size sloped shuttered insert, accepts two Mini-Com modules, includes label and cover. (93mm x 64mm) European White.

Specifications

Module Type

Mini-Com

No. of Ports

2

Label Type

Label Pocket

Color

European White

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342186

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Installation Documents

Denmark Faceplate Assembly: PN83C

US English

Part Drawings

Denmark Sloped/Shuttered Insert Faceplate-00142-22

US English

Related Products