Mini Com Denmark style faceplate with one 1/2-size sloped shuttered insert, accepts two Mini-Com modules, includes label and cover. (93mmx64mm) Nordic Gray.
Product Type | Faceplate |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Nordic Gray |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 2.52 |
Overall Width (mm) | 64 |
Overall Depth (In.) | 1.64 |
Overall Depth (mm) | 41.65 |
Overall Height (In.) | 3.68 |
Overall Height (mm) | 93.47 |
Standards Met | RoHS Compliant |
UPC | 07498342187 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - PDF - CFPDPS2S_ | English | |
Installation Documents | Denmark Faceplate Assembly: PN83C | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |