Mini Com Denmark style faceplate with one 1/2-size sloped insert, accepts two Mini-Com modules, includes label and cover. (77mmx50mm) European White.
Product Type | Faceplate |
Number of Ports | 4 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Electric Ivory |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 1.98 |
Overall Width (mm) | 50.29 |
Overall Depth (In.) | 1.42 |
Overall Depth (mm) | 36.06 |
Overall Height (In.) | 3.04 |
Overall Height (mm) | 77.21 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498303304 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - DWG - CFPDS2XXY | English | |
Part Drawings | Part Drawing - DXF - CFPDS2XXY | English | |
Part Drawings | Mini-Com 2 Position Denmark Sloped Insert Faceplate COCFPDS2XXY--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN83C | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |