CFPE10BL-2GY

Faceplate

Mini Com Executive series double gang faceplate accepts ten Mini-Com® modules, includes label and label cover. Black.

Specifications

No. of Ports

10

Color

Black

Label Type

Label Pocket

Module Type

Mini-Com

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303312

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0254

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2542

Resources

Installation Documents

Mini-Com Faceplates: PN40J

US English

Part Drawings

Mini-Com 10 Position Double Gang Executive Series Faceplate - 02479-131

US English

Part Drawings

Mini-Com 10 Position Double Gang Executive Series Faceplate - 02479-131

US English

Specification Sheets

Mini-Com® Executive Series Faceplates: OTSP21--WW-ENG

US English

Part Drawings

Mini-Com 10 Position Double Gang Executive Series Faceplate COCFPE10XX-2GY--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products