CFPE3AWY

Faceplate

Mini Com 80mm x 80mm faceplate frame kit with one 55mm x 55mm sloped faceplate, accepts three Mini-Com modules. Includes mounting screws, metal mounting plate, label and label cover. Arctic White.

Specifications

Style

Flat

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Number of Ports

3

Color

Arctic White

Mount Orientation

Vertical

Faceplate Size

80mmx80mm

Gang Opening Type

Single Gang

Overall Length (In.)

3.2

Overall Length (mm)

80

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303333

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

Outlet Offering for EMEA

US English

Part Drawings

Mini Com 3 position 80mm x 80mm Sloped Faceplate Kit - 02479-147

US English

Part Drawings

Mini-Com 3 Position 80mm x 80mm Sloped Faceplate Kit COCFPE3XX--ENG

US English

Part Drawings

Mini Com 3 position 80mm x 80mm Sloped Faceplate Kit - 02479-147

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Related Products