The Mini-Com® Executive Series Faceplate accepts four Mini-Com Modules. The faceplate is single gang and mounts to a NEMA standard single gang opening. The faceplate includes a raised rail design on the outer edge of the frame, has a label pocket for easy identification, and is off white.
Product Type | Faceplate |
Number of Ports | 4 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Off White |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Depth (In.) | 0.83 |
Overall Depth (mm) | 21.08 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498303340 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0154 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1537 |
Specification Sheets | Mini-Com® Executive Series Faceplates Specification Sheet OTSP21--WW-ENG | English | |
Specification Sheets | Serie Ejecutiva de Faceplates Mini-Com® Hoja de Especificaciones OTSP21--WW-SPA | Spanish (Español) | |
Videos | Mini-Com Faceplates Spotlight Video | English | |
Part Drawings | Part Drawing - DWG - CFPE4XXY | English | |
Part Drawings | Part Drawing - DXF - CFPE4XXY | English | |
Part Drawings | Mini-Com 4 Position Executive Series Vertical Faceplate COCFPE4XXY--ENG | English | |
Installation Documents | Mini-Com Faceplates PN40K | English |