BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

The Mini-Com® 45mm x 45mm Faceplate Adapter accepts two Mini-Com Modules. The adapter mounts to standard 45mm x 45mm openings and includes a frame and a half-size flat insert. The adapter can be identified with an adhesive label and is arctic white.

Specifications

Product Type Adapter
Number of Ports 2
Region EMEA
Module Type Mini-Com®
Sub Brand Pan-Net®
Material ABS
Color Arctic White
Identification Type Adhesive Label
Outlet Orientation Sloped
Overall Width (In.) 1.77
Overall Width (mm) 44.95
Overall Depth (In.) 0.88
Overall Depth (mm) 22.35
Overall Height (In.) 1.77
Overall Height (mm) 44.95
Standards Met RoHS Compliant

Packaging Detail

UPC 07498362211
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0174
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1742