CFPFF2PW

Adapter

Mini Com 45mm x 45mm adapter with one 1/2-size flat insert, accepts two Mini-Com modules. Polar White

Specifications

Style

Flat

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Number of Ports

2

Color

Polar White

Faceplate Size

45mmx45mm

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383115

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

45 x 45 French Adapter Kit COCFPFF2XX--ENG

US English

Specification Sheets

Mini-Com 45mm x 45mm Adapters and Adapter Kits Spec Sheet: OTSP28--WW

US English

Part Drawings

45mm x 45mm adapter and 1/2 size flat module insert

US English

Part Drawings

45mm x 45mm adapter and 1/2 size flat module insert

US English

Installation Documents

Mini-Com 45mm x 45mm Adapters and Inserts

US English

Line Cards

Outlets Offering for EMEA

UK English

Related Products