CFPFLS2SAW

Adapter

Mini Com 45mm x 45mm sloped shuttered adapter, accepts two Mini Com modules, includes label and label cover. Arctic White.

Specifications

Module Type

Mini-Com

No. of Ports

2

Color

Arctic White

Label Type

Label Pocket

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300937

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0068

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0683

Resources

Part Drawings

Mini-Com 2 Position 45 x 45mm Sloped Shuttered French Adapter With Label And Icon Slots COCFPFLS2SXX--ENG

US English

Part Drawings

Mini-Com French 45mm x 45mm Sloped Shuttered Adapter - 02615-05

US English

Part Drawings

Mini-Com French 45mm x 45mm Sloped Shuttered Adapter - 02615-05

US English

Installation Documents

Mini-Com 45mm x 45mm French Sloped Shuttered Adapters - PN441A

US English

Specification Sheets

Mini-Com 45mm x 45mm Adapters and Adapter Kits Spec Sheet: OTSP28--WW

US English

Related Products