CFPFS1SAW

Adapter

Mini Com 45mm x 45mm adapter with one 1/2-size sloped shuttered insert, accepts one Mini-Com module. Arctic White

Specifications

Style

Sloped

Module Type

Mini-Com

No. of Ports

1

Color

Arctic White

Label Type

Adhesive Label

Legend

false

Material

ABS

Nominal Size

45x45

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378888

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0073

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0731

Resources

Part Drawings

Mini-Com French 45mm x 45mm Adapters and Kits

US English

Part Drawings

Mini-Com French 45mm x 45mm Adapters and Kits

US English

Installation Documents

Mini-Com 45mm x 45mm Adapters and Inserts

US English

Part Drawings

Mini-Com 1 Position Sloped Shuttered 45mm X 45mm French Adapter Kit COCFPFS1SXX--ENG

US English

Specification Sheets

Mini-Com 45mm x 45mm Adapters and Adapter Kits Spec Sheet: OTSP28--WW

US English

Related Products