CFPFS2PW

Adapter

Mini Com 45mm x 45mm adapter with one 1/2-size sloped insert, accepts two Mini-Com modules. Polar White

Specifications

Style

Sloped

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Number of Ports

2

Color

Polar White

Faceplate Size

45mmx45mm

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383114

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0080

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0802

Resources

Part Drawings

Mini-Com 2 Position Sloped 45x45mm French Adapter Kit COCFPFS2XX--ENG

US English

Part Drawings

Part Drawing, CFPFS2.dxf

US English

Installation Documents

Mini-Com 45mm x 45mm Adapters and Inserts

US English

Specification Sheets

Mini-Comâ„¢ 45mm x 45mm Adapters and Adapter Kits

US English

Part Drawings

Mini-Com French 45mm x 45mm Adapters and Kits

US English

Line Cards

Outlets Offering for EMEA

UK English

Related Products