The Mini-Com® 45mm x 45mm Faceplate Adapter accepts two Mini-Com Modules. The adapter mounts to standard 45mm x 45mm openings. It includes a frame and a half-size sloped, shuttered insert to improve bend radius and protect modules from dust and debris. The adapter can be identified with an adhesive label and is black.
Product Type | Adapter |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped Shuttered |
Overall Width (In.) | 1.77 |
Overall Width (mm) | 44.95 |
Overall Depth (In.) | 1.25 |
Overall Depth (mm) | 31.75 |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 44.95 |
Standards Met | RoHS Compliant |
UPC | 07498381409 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0080 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0802 |
Specification Sheets | Mini-Com® 45mm × 45mm Adapters and Adapter Kits Specification Sheet OTSP28--WW-UKE | UK English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered 45x45mm French Adapter Kit COCFPFS2SXX--ENG | English | |
Installation Documents | Mini-Com 45mm x 45mm Adapters and Inserts | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |