The Mini-Com® sloped shuttered faceplate accepts nine Mini-Com® modules. It mounts to Ackermann GB3 Sub Box. The faceplate is sloped, shuttered to improve bend radius and protect modules from dust and debris. It includes label pockets for easy identification and is black.
Product Type | Faceplate |
Number of Ports | 9 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Identification Type | Label Pocket |
Outlet Orientation | Sloped Shuttered |
Overall Width (In.) | 2.99 |
Overall Width (mm) | 75.94 |
Overall Depth (In.) | 1.16 |
Overall Depth (mm) | 29.46 |
Overall Height (In.) | 8.19 |
Overall Height (mm) | 208.02 |
Standards Met | RoHS Compliant |
UPC | 07498335798 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0420 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4199 |
Part Drawings | Part Drawing - DWG - CFPGAS9SBL | English | |
Part Drawings | Part Drawing - DXF - CFPGAS9SBL | English | |
Part Drawings | Mini-Com 9 Position Sloped Shuttered Ackermann Faceplate COCFPGAS9SXX--ENG | English | |
Installation Documents | Mini-Com 9-Position Sloped Shuttered Ackermann Faceplate PN280E-Rev07 | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |