Mini Com in-floor sloped faceplate compatible with a variety of German floor boxes, accepts three Mini-Com modules, includes label and label cover. Black
Product Type | Faceplate |
Number of Ports | 3 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 2.81 |
Overall Width (mm) | 71.37 |
Overall Depth (In.) | 0.67 |
Overall Depth (mm) | 17.01 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Standards Met | RoHS Compliant |
UPC | 07498374005 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - CFPGFB3 | English | |
Part Drawings | Part Drawing - DXF - CFPGFB3 | English | |
Part Drawings | Mini-Com 3 Position Ackermann Floor Box Faceplate COCFPGFB3XX--ENG | English | |
Installation Documents | Mini-Com Sloped Faceplate for German Floor Boxes Installation Instructions: OTPN115 | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |