Mini Com Classic series single gang horizontal sloped faceplate accepts two Mini-Com® Modules, Electric Ivory.
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Electric Ivory |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Depth (In.) | 0.22 |
Overall Depth (mm) | 5.58 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Horizontal |
Standards Met | RoHS Compliant |
UPC | 07498377389 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0152 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1522 |
Part Drawings | Part Drawing - DWG - CFPHS2 | English | |
Part Drawings | Part Drawing - DXF - CFPHS2 | English | |
Part Drawings | Part Drawing - PDF - CFPHS2 | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |