BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Mini Com stainless steel double gang faceplate accepts ten Mini-ComĀ® Modules, includes label and label cover.

Specifications

Style Flat
Material ABS
Module Type Mini-Com
Sub Brand PanNet
Identification Type Label Pocket
Number of Ports 10
Color Metallic
Mount Orientation Vertical
Faceplate Size Double Gang
Gang Opening Type Double Gang
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1

Packaging Detail

UPC 07498303360
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0160
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1599

Resources

Specification Sheets Mini-Com Stainless Steel Faceplates: OTSP45--WW-ENG US English
Catalog Cut Sheets CFPL2SY Product Page US English
Part Drawings Mini-Com 10 Position Stainless Steel Double Gang Faceplate With Label/Cover COCFPL10S-2GY--ENG US English
Selection Guides Workstation Selection Guide: D-OTSG01--SA US English
Part Drawings Mini-Com 10 Position Stainless Steel Double Gang Faceplate with Label-02479-228 US English
Part Drawings Mini-Com 10 Position Stainless Steel Double Gang Faceplate with Label-02479-228 US English
Installation Documents Mini-Com Faceplates: PN40J US English