The Mini-Com® Classic Series Faceplate accepts one Mini-Com Module. The faceplate is single gang and mounts to a NEMA standard single gang opening. The faceplate includes a label pocket for easy identification and is white.
Product Type | Faceplate |
Number of Ports | 1 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | White |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Depth (In.) | 0.68 |
Overall Depth (mm) | 17.27 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
Part Features | Allows proper bend radius control, Provide data an voice identification on select faceplates and Provides design flexibility. |
UPC | 61305623543 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0134 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1341 |
Specification Sheets | Mini-Com Classic Series Faceplates OTSP20-WW-ENG | English | |
Specification Sheets | Serie Clásica de Faceplates Mini-Com® Hoja de Especificaciones OTSP20--WW-SPA | Spanish (Español) | |
Part Drawings | Mini-Com 1 Position Vertical Classic Series Faceplate with Label/Cover | English | |
Part Drawings | Mini-Com 1 Position Vertical Classic Series Faceplate with Label/Cover | English | |
Part Drawings | Mini-Com 1 Position Vertical Classic Series Faceplate with Label/Cover | English | |
Installation Documents | Mini-Com Faceplate Installation Instructions PN40K | English |