Mini Com Classic series single gang vertical faceplate accepts two Mini-Com® Modules, includes label and label cover. International Gray
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | International Gray |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Depth (In.) | 0.68 |
Overall Depth (mm) | 17.27 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498303364 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0186 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1860 |
Part Drawings | Part Drawing - DWG - CFPL2XXY | English | |
Part Drawings | Part Drawing - DXF - CFPL2XXY | English | |
Part Drawings | Mini-Com 2 Position Vertical Classic Series Faceplate With Label/Cover COCFPL2XXY--ENG | English | |
Installation Documents | Mini-Com Faceplates PN40K | English |