CFPL86F1SAW

Faceplate

Mini Com 86mm x 86mm flat shuttered faceplate, accepts one Mini Com Modules. Includes two M3.5-0.5 x 30 mm panhead mounting screws. Arctic White

Specifications

Style

Flat

Product Type

Faceplate

Material

ABS

Module Compatibility

Mini-Com

Sub Brand

Pannet

Identification Type

Label Pocket

Overall Width (mm)

86

Overall Depth (mm)

23.9

Overall Height (mm)

86

Number of Ports

1

Color

Arctic White

Gang Opening Type

Single Gang

Nominal Size

86x86

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305633263

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0136

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1361

Resources

Specification Sheets

Mini-Comâ„¢ 86mm x 86mm Shuttered Faceplates

US English

Installation Documents

Mini-Com 86mm x 86mm Shuttered Faceplates

US English

Part Drawings

Mini-Com 1 Position 86mm X 86mm Flat Shuttered Faceplate

US English

Part Drawings

Mini-Com 1 Position 86mm X 86mm Flat Shuttered Faceplate

US English

Part Drawings

Mini-Com 1 Position 86mm X 86mm Flat Shuttered Faceplate

US English

Related Products