CFPL86F4SAW

Faceplate

Mini Com 86mm x 86mm flat shuttered faceplate, accepts four Mini-ComĀ® Modules. Includes two M4.0-0.7x25mm panhead mounting screws. Arctic White

Specifications

Style

Sloped

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Number of Ports

4

Color

Arctic White

Faceplate Size

86mmx86mm

Gang Opening Type

Single Gang

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302717

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0173

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1734

Resources

Installation Documents

Mini-Com 86mm x 86mm Shuttered Faceplates

US English

Part Drawings

Mini-Com 4 Position 86mm x 86mm Flat Shuttered Faceplate

US English

Part Drawings

Mini-Com 4 Position 86mm x 86mm Flat Shuttered Faceplate

US English

Part Drawings

Mini-Com 4 Position 86mm x 86mm Flat Shuttered Faceplate

US English

Installation Documents

Mini-Com 86mm x 86mm Shuttered Faceplates: PN460B

US English

Specification Sheets

Mini-Com 86mm x 86mm Shuttered Faceplates: PN460B

US English

Related Products