Mini Com 86mm x 86mm stainless steel faceplate with sloped shuttered black insert . Accepts two Mini-Com® Modules.
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | Stainless Steel |
Color | Black |
Identification Type | Label Pocket |
Outlet Orientation | Sloped Shuttered |
Overall Width (In.) | 3.39 |
Overall Width (mm) | 86.1 |
Overall Depth (In.) | 1.19 |
Overall Depth (mm) | 30.22 |
Overall Height (In.) | 3.39 |
Overall Height (mm) | 86.1 |
Gang Opening Type | Single Gang |
Standards Met | RoHS Compliant |
UPC | 07498366212 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Specification Sheets | Mini-Com 86mm x 86mm Stainless Steel Faceplates: COSP318--WW-UKE | UK English | |
Specification Sheets | Mini-Com™ 86mm x 86mm Shuttered Faceplates | English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered 86x86 Stainless Steel Faceplate OTCFPL86S2SXXS--ENG | English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered 86x86 Stainless Steel Faceplate OTCFPL86S2SXXS--ENG | English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered 86x86 Stainless Steel Faceplate - Customer Drawing | English | |
Installation Documents | Mini-Com 2-Position Sloped Shuttered 86mm x 86mm Stainless Steel Faceplate Installation Instructions | English | |
Installation Documents | Mini-Com 86mm x 86mm Shuttered Faceplates: PN460B | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |