CFPS4BL

Faceplate Kit

Mini Com Classic Series single gang kit, includes faceplate frame and two sloped inserts (two port each), accepts four Mini-ComĀ® modules. Black.

Specifications

No. of Ports

4

Color

Black

Label Type

Label Pocket

Module Type

Mini-Com

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371592

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1750

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Part Drawing, CFPS4.dwg

US English

Part Drawings

Part Drawing, CFPS4.dxf

US English

Part Drawings

Mini-Com 4 Position Sloped Classic Series Faceplate Kit COCFPS4XX--ENG

US English

Installation Documents

Mini-Com Faceplates: PN40J

US English

Related Products