Mini Com Classic Series single gang kit, includes faceplate frame and two sloped inserts (two port each), accepts four Mini-Com® modules. Electric Ivory.
Product Type | Faceplate |
Number of Ports | 4 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Electric Ivory |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.8 |
Overall Depth (In.) | 0.7 |
Overall Depth (mm) | 18 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498371589 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1750 |
Part Drawings | Part Drawing - DWG - CFPS4 | English | |
Part Drawings | Part Drawing - DXF - CFPS4 | English | |
Part Drawings | Mini-Com 4 Position Sloped Classic Series Faceplate Kit COCFPS4XX--ENG | English | |
Installation Documents | Mini-Com Faceplates PN40K | English |