CFPS4IW

Faceplate Kit

NA

Specifications

No. of Ports

4

Color

Off White

Label Type

Label Pocket

Module Type

Mini-Com

Material

NA

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371588

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1750

Resources

Installation Documents

Mini-Com Faceplates: PN40J

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

FOUR MODULE SPACE CLASSIC VERTICAL FACEPLATE KIT

US English

Part Drawings

FOUR MODULE SPACE CLASSIC VERTICAL FACEPLATE KIT

US English

Catalog Cut Sheets

CFP1IW Product Page

US English

Part Drawings

Mini-Com 4 Position Sloped Classic Series Faceplate Kit COCFPS4XX--ENG

US English

Related Products