CFPSL4S

Faceplate

Mini Com stainless steel single gang sloped recessed faceplate accepts four Mini-ComĀ® Modules, includes label and label cover.

Specifications

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Color

Stainless Steel

Label Type

Label Pocket

Module Type

Mini-Com

No. of Ports

4

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397549

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Mini-Com 4 Position Stainless Steel Sloped Recessed Faceplate with Label Cover OTCFPSL4S--ENG

US English

Specification Sheets

Mini-Com Stainless Steel Faceplates: OTSP45--WW-ENG

US English

Part Drawings

Mini-Com 4 Position Stainless Steel Sloped Recessed Faceplate with Label Cover OTCFPSL4S--ENG

US English

Part Drawings

Mini-Com 4 Position Stainless Steel Sloped Recessed Faceplate with Label Cover OTCFPSL4S--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products