Mini Com Single gang, vertical tamper resistant faceplate with two enclosed sloped ports and two accessible breakout ports in the base, accepts four Mini-Com® Modules. Includes hinged cover and screws. Electric Ivory.
Note | Two additional accessible breakout ports. |
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Electric Ivory |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped |
Overall Width (In.) | 3.07 |
Overall Width (mm) | 77.97 |
Overall Depth (In.) | 0.79 |
Overall Depth (mm) | 20.06 |
Overall Height (In.) | 5.73 |
Overall Height (mm) | 145.54 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498321693 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3474 |
Part Drawings | Part Drawing - DWG - CFPTR2B_ | English | |
Part Drawings | Part Drawing - DXF - CFPTR2B_ | English | |
Part Drawings | Part Drawing - PDF - CFPTR2B | English | |
Installation Documents | Mini-Com Tamper Resistant Faceplate with Two Side Breakouts Installation Instructions: PN325C | English |