obsolete

CFPTR2BIG

Faceplate

Mini Com Single gang, vertical tamper resistant faceplate with two enclosed sloped ports and two accessible breakout ports in the base, accepts four Mini-ComĀ® Modules. Includes hinged cover and screws. International Gray.

Specifications

Module Type

Mini-Com

No. of Ports

2

Style

Sloped

Color

International Gray

Label Type

Adhesive Label

Note

Two additional accessible breakout ports.

Material

Polycarbonate

BMEcat - cable strain relief

false

Faceplate Size

Single Gang

Gang Opening Type

Single Gang

Mount Orientation

Vertical

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498321715

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3514

Resources

Installation Documents

Mini-Com Tamper Resistant Faceplate with Two Side Breakouts Installation Instructions: PN325C

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com Tamper Resistant Faceplate with Two Breakouts

US English

Part Drawings

Mini-Com Tamper Resistant Faceplate with Two Breakouts

US English

Part Drawings

Mini-Com Tamper Resistant Faceplate with Two Breakouts

US English

Related Products