discontinued

CFPTR4EI

Faceplate

Mini Com Single gang, vertical tamper resistant sloped faceplate, accepts four Mini-ComĀ® Modules, includes hinged cover and screws. Electric Ivory.

Specifications

Style

Sloped

Material

Polycarbonate

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Number of Ports

4

Color

Electric Ivory

Mount Orientation

Vertical

Faceplate Size

Single Gang

Gang Opening Type

Single Gang

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385314

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3474

Resources

Part Drawings

Mini-Com 4 position Tamper Resistant Faceplate - 00897-15

US English

Part Drawings

Mini-Com 4 position Tamper Resistant Faceplate - 00897-15

US English

Part Drawings

FOUR MODULE SPACE TAMPER RESISTANT FACEPLATE

US English

Installation Documents

Mini-Com Tamper Resistant Faceplate: PN283C

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Related Products