Mini Com sloped faceplate for use with Thorsman plastc trunking, accepts four Mini-Com modules. Arctic White
Product Type | Faceplate |
Number of Ports | 4 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 3.31 |
Overall Width (mm) | 84.07 |
Overall Depth (In.) | 1.2 |
Overall Depth (mm) | 30.48 |
Overall Height (In.) | 3.31 |
Overall Height (mm) | 84.07 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498376519 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |