CFPUKS2BAWY

Faceplate

Mini Com 86mm x 86mm sloped faceplate, accepts two Mini-Com modules, includes one blank module. Arctic White.

Specifications

Module Type

Mini-Com

No. of Ports

2

Label Type

Adhesive Label

Color

Arctic White

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303423

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Mini-Com 86x86 2 Position Sloped Faceplate with Blank Module-02479-157

US English

Part Drawings

Mini-Com 86x86 2 Position Sloped Faceplate with Blank Module-02479-157

US English

Part Drawings

Mini-Com 2 Position 86mm x 86mm Sloped Faceplate With Blank Module COCFPUKS2BXXY--ENG

US English

Related Products