Mini Com 86mm x 86mm faceplate accepts three Mini-Com modules. White.
Product Type | Faceplate |
Number of Ports | 3 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Off White |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped |
Overall Width (In.) | 3.39 |
Overall Width (mm) | 86.1 |
Overall Depth (In.) | 1.07 |
Overall Depth (mm) | 27.17 |
Overall Height (In.) | 3.39 |
Overall Height (mm) | 86.1 |
Gang Opening Type | Single Gang |
Standards Met | RoHS Compliant |
UPC | 07498303432 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0156 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1558 |
Part Drawings | Mini-Com 3 Position Sloped 86mm x 86mm U.K. Single Gang Faceplate COCFPUKS3XXY--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |