CGASR2BL-X

Adapter

Mini Com adapter for use with Galea and Valena faceplates, accepts two Mini-Com Modules. Black.

Specifications

Style

Recessed

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Number of Ports

2

Color

Black

Compatibility

Galea/Valena

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498386005

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0271

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2709

Resources

Installation Documents

Installation Instructions: CGASR2**

US English

Part Drawings

Mini-Com 2 Position Communication Insert For User With Legrand Galea Faceplate COCGASR2XX-X--ENG

US English

Related Products