CHES2AWY

Adapter

Mini Com 50mm x 50mm sloped faceplate, accepts two Mini-Com modules, includes mounting screws, metal mounting plate, label and label cover. Arctic White.

Specifications

Style

Sloped

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Number of Ports

2

Color

Arctic White

Faceplate Size

50mmx50mm

Overall Length (In.)

2

Overall Length (mm)

50

Part Features

NA

Size

50mm x 50mm

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303452

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Installation Instructions: CHES2 and CHES3

US English

Line Cards

Outlet Offering for EMEA

US English

Part Drawings

Mini-Com 2 Position Sloped 50x50 Faceplate-02479-150

US English

Part Drawings

Mini-Com 2 Position Sloped 50x50 Faceplate-02479-150

US English

Part Drawings

Mini-Com 2 Position Sloped 50mm x 50mm Faceplate COCHES2XXY--ENG

US English

Related Products