Mini Com 55mm x 55mm sloped faceplate, accepts three Mini-Com modules, inlcudes mounting screws, metal mounting plate, label and label cover. Polar White.
Product Type | Faceplate |
Number of Ports | 3 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Polar White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 2.19 |
Overall Width (mm) | 55.62 |
Overall Depth (In.) | 1.03 |
Overall Depth (mm) | 26.16 |
Overall Height (In.) | 2.19 |
Overall Height (mm) | 55.62 |
Standards Met | RoHS Compliant |
UPC | 07498303459 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - DWG - CHES3_Y | English | |
Part Drawings | Part Drawing - DXF - CHES3_Y | English | |
Part Drawings | Mini-Com 3 Position Sloped 55mm x 55mm Faceplate COCHES3XXY--ENG | English | |
Installation Documents | Mini-Com Sloped Faceplates for Germany PN208C-Rev03 | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |