obsolete

CHLK66S2SEW

Adapter

Mini-Com sloped shuttered OPUS 66 faceplate adapter, accepts two Mini-Com Modules, compatible with surface mount installation. European White.

Specifications

Style

Sloped

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Number of Ports

2

Color

European White

Compatibility

OPUS 66

CE Compliant

No

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335815

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Mini-Com 2 Position Sloped Shuttered Opus 66 Faceplate Adapter Kit COCHLK66S2SXX--ENG

US English

Part Drawings

Mini-Com 2 Position Sloped Shuttered Opus66 FaceplateAdapter Kit - 02042-02

US English

Part Drawings

Mini-Com 2 Position Sloped Shuttered Opus66 FaceplateAdapter Kit - 02042-02

US English

Installation Documents

Mini-Com 2-Port Faceplate Adapter for use with OPUS66: PN387B

US English

Related Products