Mini-Com faceplate for use with LK Clic'Line Series faceplate, snaps to LK back box, includes one 1/2-size sloped shuttered insert, label and label cover, accepts two Mini-Com modules. European White
Product Type | Faceplate |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | European White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped Shuttered |
Overall Width (In.) | 2.04 |
Overall Width (mm) | 51.81 |
Overall Depth (In.) | 0.95 |
Overall Depth (mm) | 24.13 |
Overall Height (In.) | 2.81 |
Overall Height (mm) | 71.37 |
Standards Met | RoHS Compliant |
UPC | 07498335800 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - CHLKCLS2S | English | |
Part Drawings | Part Drawing - DXF - CHLKCLS2S | English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered Faceplate Kit For User With Clic'Line Products COCHLKCLS2SXX--ENG | English | |
Installation Documents | Mini-Com 2-Port Sloped Shuttered Faceplate Adapter | English |