CM6CAW-X

Adapter

Mini Com adapter snaps into standard UK LJU6C opening (22.3mm x 36.9mm), accepts one Mini-Com Module. Arctic White

Specifications

Module Type

Mini-Com

No. of Ports

1

Compatibility

LJ6C

Style

Flat

Color

Arctic White

Label Type

Adhesive Label

Material

ABS

Legend

false

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498364596

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

MINI-COM 1 POSITION LJU6C NON-SHUTTERED ADAPTER

US English

Related Products