CM6CESAW-X

Adapter

Mini Com Shuttered Euro-mod adapter snaps into 25mm x 50mm openings, accepts one Mini-Com Module, Arctic White

Specifications

Color

Arctic White

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Label Type

Adhesive Label

Module Type

Mini-Com

No. of Ports

1

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498385514

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Mini-Com 1 Position Shuttered LJU6CE Adapter-01015-03

US English

Part Drawings

Mini-Com 1 Position Shuttered LJU6CE Adapter-01015-03

US English

Part Drawings

Mini-Com 1 Position Shuttered LJU6CE Adapter-01015-03

US English

Part Drawings

MINI-COM 1 POSITION LJU6C NON-SHUTTERED ADAPTER

US English

Related Products