CM6CESSAW-X

Adapter

Mini Com Sloped Shuttered Euro-mod adapter snaps into 25mm x 50mm openings, accepts one Mini-Com Module, Arctic White

Specifications

Color

Arctic White

Compatibility

Euromod

Label Type

Adhesive Label

Legend

false

Material

ABS

Module Type

Mini-Com

No. of Ports

1

Nominal Size

25X50

Part Features

NA

Style

Sloped

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498364242

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0321

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Part Drawings

MINI-COM 1 POSITION EUROMOD SLOPED SHUTTERED ADAPTER COCM6CESSXX-X--ENG

US English

Part Drawings

Part Drawing, CM6CESSAW.dwg

US English

Part Drawings

Part Drawing, CM6CESSAW.dxf

US English

Line Cards

Outlets Offering for EMEA

UK English

Part Drawings

MINI-COM 1 POSITION LJU6C NON-SHUTTERED ADAPTER

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Related Products