CM6CSAW-X

Adapter

Mini Com shuttered adapter snaps into standard UK LJU6C opening (22.3mm x 36.9mm), accepts one Mini-Com Module. Arctic White

Specifications

Module Type

Mini-Com

No. of Ports

1

Color

Arctic White

Label Type

Adhesive Label

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498366248

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

MINI-COM 1 POSITION LJU6C NON-SHUTTERED ADAPTER

US English

Part Drawings

LJU6C SHUTTERED ADAPTER

US English

Related Products